HUBBELL
Copper Solutions, Cable, Cat6 Enhanced, Riser Rated, Spool, Yellow
Image of C6ESRP Copper Solutions, Cable, Cat6 Enhanced, Riser Rated, Spool, Yellow
Image of C6ESRP Copper Solutions, Cable, Cat6 Enhanced, Riser Rated, Spool, Yellow
Discontinued

Copper Solutions, Cable, Cat6 Enhanced, Riser Rated, Spool, Yellow

Brand: Hubbell Premise Wiring

Catalog ID: C6ESRP

Cable, NEXTSPEED 6E/550MHz, Riser/Spool, Purple

  • Riser/Spool
  • Purple

UTP

General

Application

Riser

Catalog Number

C6ESRP

Construction

Copper/Insulation Eccentricity Shall Be 90% Minimum

Data Transfer Rate

1GbE, Limited 10GbE

EU RoHS Indicator

Item Type

NEXTSPEED Category 6 UTP Cable

Material - Jacket

PVC

OEM Brand Name

Hubbell Premise Wiring

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

UPC

662620283234

Electrical Ratings

Capacitance

5.6 nF/100 Meters @ 1 kHz

Impedance

100

Conductor Related

Conductor Size

#23 AWG

Conductor Type

Solid Bare Copper

Nema Color

Purple

Pairs Or Conductor

4-Pair

Certifications And Compliance

EU RoHS Indicator

Operational

Data Transfer Rate

1GbE, Limited 10GbE

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

Logistics

Carton Quantity

2000