HUBBELL
WBP_HFCD1M12048P3_PRODIMAGE
WBP_HFCD1M12048P3_PRODIMAGE

HFCD1M Series Indoor Tight Buffer Distribution, 48 strand, Plenum, Multi-Unit, OM4, MM, Aqua Jacket

Brand:

Hubbell Premise Wiring

Catalog ID:

HFCD1M12048P4

HFCD1M Series Indoor Tight Buffer Distribution, 48 strand, Plenum, Multi-Unit, OM4, MM , Aqua Jacket.

  • Corning ClearCurve® Multimode Bend-Insensitive Optical Fiber
  • E-Z Strip Buffer For Contractor-Friendly Termination
  • Compact Cable Diameter Reduces Pathway Congestion
  • Premium Fiber For Enhanced Optical Performance

Plenum, Multi-Unit

Product details

General

Application

Data Tranmission

Attenuation

3.5/1.5 Db per Kilometer

Bandwidth

4000 bps

Cable Rating

Plenum, Multi-Unit

Catalog Number

HFCD1M12048P4

Color

Aqua

Material - Jacket

PVC

Specifications

  • Armor - None
  • Cable Diameter in (mm) - 0.61 (15.4)
  • Cable Weight (lb/kft) - 146
  • Construction - Multi-Unit, 12F/Unit, Central Strength Member
  • Fiber Coating - 900 Micron PVC Tight Buffer

Sub Brand

Fiber Optics

Temperature Rating

0 Degrees C to 70 Degrees C

Type

Cable

UPC

662620332062

Electrical Ratings

Wavelength

850/1300 Nanometers

Conductor Related

Fiber Size

OM4

Fiber Type

OM4, MM

Number of Fibers

48

Certifications And Compliance

Industry Standard(s)

  • ANSI/ICEA S-83-596
  • NFPA-262/UL910/CSA FT-6
  • Telcordia GR-409
  • TIA-568.3-D