WBP_HFCD19024RSBK_PRODIMAGE
WBP_HFCD19024RSBK_PRODIMAGE

HFCD19 Series Indoor/Outdoor Tight Buffer, 12 strand, Plenum, Armored, OM3, MM, Black Jacket

Brand:

Hubbell Premise Wiring

Catalog ID:

HFCD19024P3BK

HFCD19 Series Indoor/Outdoor Tight Buffer, 12 strand, Plenum, Armored, OM3, MM , Black Jacket.

  • Corning ClearCurve® Multimode Bend-Insensitive Optical Fiber
  • E-Z Strip Buffer For Contractor-Friendly Termination
  • Multi-Purpose Outdoor Duct To Building Riser Application
  • Premium Fiber For Enhanced Optical Performance

Plenum, Armored

Product details

General

Application
Data Tranmission
Attenuation
3.5/1.5 Db per Kilometer
Bandwidth
2000 bps
Cable Rating
Plenum, Armored
Color
Black
Material - Jacket
PVC
Sub Brand
Fiber Optics
Temperature Rating
0 Degrees C to 70 Degrees C
Type
Cable
UPC
662620332345

Electrical Ratings

Wavelength
850/1300 Nanometers

Conductor Related

Fiber Size
OM3
Fiber Type
OM3, MM
Number of Fibers
12

Certifications And Compliance

Industry Standard(s)
  • ANSI/ICEA S-83-596
  • NFPA-262/UL910/CSA FT-6
  • Telcordia GR-409
  • TIA-568.3-D