HUBBELL
YA34A7N131T12E, 500 kcmil, Aluminum, 1/2 Stud, AL9CU
Image of YA34A7N131T12E YA34A7N131T12E, 500 kcmil, Aluminum, 1/2 Stud, AL9CU

YA34A7N131T12E, 500 kcmil, Aluminum, 1/2 Stud, AL9CU

Brand: Burndy

Catalog ID: YA34A7N131T12E

AL Terminal, AL9CU, Internal Chamfer, Tin Plated, Prefilled PENETROX™ A13, End Cap, UL/CSA, 90°C, Up to 35kV, Color Code, Die Index.

  • UL486A-486B Listed and CSA Certified
  • Aluminum terminals are dual rated to accommodate both copper and aluminum wire and are indicated with AL-CU on the connector - AL9CU is UL Listed 90°C, up to 35kV, AL7CU is UL Listed 75°C, up to 35kV
  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damage of the wire strands during insertion
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with wire size, die index, color code, and crimp location bands
  • Factory pre-filled with PENETROX Type A13 oxide inhibitor
  • Color coded end caps are factory inserted in the barrels to match the die color code and prevent foreign materials from entering the barrel
  • Aluminum oxidation is not easily detected but causes resistance in a connection, it is imperative the proper preparation takes place prior to making an aluminum-to-aluminum connection

General

Application

Wire Termination

Catalog Number

YA34A7N131T12E

Color Code

Pink

Connector Type

DUAL RATED

Die Index

300

EU RoHS Indicator

Yes

Finish Type

Tin-Plated

Material

ALUMINUM

Sub Brand

TERMINALS, HYLUG

Trade Name

HYLUG™

Type

YA-E

UPC

781810281376

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56

Dimension - Hole Size mm

14 mm

Dimension - Stud Size fraction

1/2

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage Rating

35 kV

Conductor Related

Conductor - AL Str Size

500 KCMIL

Conductor - Copper Str Size

500 KCMIL

Conductor - Copper Str Size Range

500 kcmil

Conductor - Material

ALUMINUM / COPPER

Conductor Size

500 KCMIL

Conductor Type

CODE

Wire Size

500 KCMIL

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

DUAL RATED

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

4640