WBP_6110MPPDT1_PRODIMAGE
WBP_6110MPPDT1_PRODIMAGE
WBP_C6ASPGY_cutout_PRODIMAGE
Discontinued

Termination Tool, Termination Tool, 6- 110, 4-Pair Replacement Head

Brand:

Hubbell Premise Wiring

Catalog ID:

6110MPPDT1

Termination Tool, Termination Tool, 6- 110, 4-Pair Replacement Head

  • Cut Designation on Tool Head Aids Proper Orientation Before Termination
  • Ergonomic Rubber Handle
  • Head and Blades remove easily for fast replacement

Standard Product

Product details

General

Compatibility
Within TIA-568C.2
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
NEXTSPEED 6-110 Connecting Block System
Material
Composite
OEM Brand Name
Hubbell Premise Wiring
Operating Temperature
0 Degrees C to 75 Degree C
Series
Cat 6
UPC
662620835792

Dimensions

Height
0.4 in
Width
5.5 in

Conductor Related

Cable Specification
Per TIA-568C.2 Spec

Certifications And Compliance

Industry Standard(s)
Exceeds IEEE 802.3An 10Gbase-T Link Segment Requirements

Logistics

Carton Quantity
25

Resources and downloads