HUBBELL
WBP_HXJDC25_PRODIMAGE
WBP_HXJDC25_PRODIMAGE

Jack Accessories, Dust Cover for XCELERATOR Jacks

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HXJDC25

Jack Accessories, Dust Cover for XCELERATOR Jacks

Standard Product

Product details

General

Application

Telephone and Data Distribution Jack

Catalog Number

HXJDC25

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Xcelerator Jack Accessories

Material - Mounting Hardware

Keystone

Performance

Accessories

Series

Jack Dust Cover

Temperature Rating

Per TIA

UPC

662620824895

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Insulation Displacement

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

Industry Standard(s)

RoHS Compliant

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25