HUBBELL
YA6CLNT6, 6 AWG Cu, #6 Stud, Standard Barrel, Narrow Tongue
Image of YA6CLNT6 YA6CLNT6, 6 AWG Cu, #6 Stud, Standard Barrel, Narrow Tongue
Image of YA6CLNT6 YA6CLNT6, 6 AWG Cu, #6 Stud, Standard Barrel, Narrow Tongue
play
Buy America(n) Qualified

YA6CLNT6, 6 AWG Cu, #6 Stud, Standard Barrel, Narrow Tongue

Brand: Burndy

Catalog ID: YA6CLNT6

Cu Compression Terminal, #6 AWG Cu, 1-Hole, #6 Stud, Standard, Skive, Narrow Tongue, Chamfer, Nickel Plate, Blue / 7 or 374 Die Index

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YA6CLNT6

Color Code

Blue

Connector Type

STANDARD BARREL

Die Index

7

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

TERMINALS, HYLUG

Trade Name

HYLUG™

Type

YA-L-NT

UPC

781810060247

UPC 14 Digit GTIN

00781810060247

Dimensions

Dimension - B Length fraction

9/16 in

Dimension - B Length inch

0.54 in

Dimension - Bolt Hole Size inch

0.17 in

Dimension - Bolt Size fraction

#6

Dimension - D inch

0.41 in

Dimension - Hole Size fraction

#6

Dimension - Hole Size inch

0.16

Dimension - Hole Size mm

4 mm

Dimension - L Length Overall mm

30 mm

Dimension - Length Overall inch

1.17 in

Dimension - N inch

0.19 in

Dimension - Outside Diameter inch

0.29 in

Dimension - Pad Width inch

0.29 in

Dimension - Strip Length inch

7/8

Dimension - Stud Size fraction

#6

Dimension - Stud Size inch

#6

Dimension - Z (inch)

0.22 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Solid Size

6 AWG

Conductor - Copper Solid Size Range

6 Sol

Conductor - Copper Str Size

6 AWG

Conductor - Copper Str Size Range

6 AWG

Conductor - Material

COPPER

Conductor Size

6 AWG

Conductor Type

CODE

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

STANDARD BARREL

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100

Minimum Pack Quantity

1