HUBBELL
YA44L2NT38FX, 750 kcmil G, H, 777 DLO Cu, 2-Hole, 3/8"
Image of YA44L2NT38FX YA44L2NT38FX, 750 kcmil G, H, 777 DLO Cu, 2-Hole, 3/8"
Image of YA44L2NT38FX YA44L2NT38FX, 750 kcmil G, H, 777 DLO Cu, 2-Hole, 3/8"
play
3D View
play
360 View
play

YA44L2NT38FX, 750 kcmil G, H, 777 DLO Cu, 2-Hole, 3/8"

Brand: Burndy

Catalog ID: YA44L2NT38FX

Copper Compression Lug, Narrow Tongue, 2 Hole w/ Inspection Window, 777.7 Flex, 3/8" Stud, 1" Stud Hole Spacing, Short Barrel, Tin - Electro Plated.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

General

Application

Wire Termination

Catalog Number

YA44L2NT38FX

Color Code

Yellow

Connector Type

STANDARD BARREL

Die Index

L115

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

YA-L-2TC-FX, Standard Barrel

UPC

781810021422

UPC 14 Digit GTIN

00781810021422

Dimensions

Dimension - B Length fraction

1-11/16 in

Dimension - B Length inch

1.65 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - D inch

2.03 in

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

120 mm

Dimension - Length Overall inch

4.74 in

Dimension - N inch

0.50 in

Dimension - Outside Diameter inch

1.50 in

Dimension - Pad Width inch

1.63 in

Dimension - Strip Length inch

1-5/8

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

3/8

Dimension - Z (inch)

0.53 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

777 KCMIL

Conductor - Copper DLO Size Range

777 kcmil

Conductor - Copper Flex G Size

750 KCMIL

Conductor - Copper Flex G Size Range

750 kcmil

Conductor - Copper Flex H Size

750 KCMIL

Conductor - Copper Flex H Size Range

750 kcmil

Conductor - Copper Flex I Size

750 KCMIL

Conductor - Copper Flex I Size Range

750 kcmil

Conductor - Copper Flex K Size

750

Conductor - Copper Flex K Size Range

750

Conductor - Copper Flex M Size

750

Conductor - Copper Str Size

750 KCMIL

Conductor - Copper Str Size Range

750 kcmil

Conductor - Material

COPPER

Conductor Size

750 KCMIL

Conductor Type

FLEX

Wire Size

750 KCMIL

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

STANDARD BARREL

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

30

Minimum Pack Quantity

1

Pallet Quantity

2160