HUBBELL
Image of YAZ282NT14 YAZ282NT14, Compression Terminal, 4/0 AWG Code, 200 Navy, 2-Hole, 1/4" Stud, 5/8" Spacing, Long Barrel, Narrow Tongue
Image of YAZ282NT14 YAZ282NT14, Compression Terminal, 4/0 AWG Code, 200 Navy, 2-Hole, 1/4" Stud, 5/8" Spacing, Long Barrel, Narrow Tongue
play

YAZ282NT14, Compression Terminal, 4/0 AWG Code, 200 Navy, 2-Hole, 1/4" Stud, 5/8" Spacing, Long Barrel, Narrow Tongue

Brand: Burndy

Catalog ID: YAZ282NT14

2 Hole CuLUG Cu Compr Terminal, Long Brrl, W/ Insp Window, 4/0 AWG Code, 200 Navy, 1/4" stud, .62" spacing, Purple15 Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

Product details

General

Application

Wire Termination

Catalog Number

YAZ282NT14

Color Code

Purple

Connector Type

LONG BARREL

Die Index

15

Feature - Barrel Style

Skived

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUGâ„¢

UPC

781810268735

UPC 14 Digit GTIN

00781810268735

Dimensions

Dimension - B Length fraction

1-5/8 in

Dimension - B Length inch

1.62 in

Dimension - Bolt Hole Size inch

0.27 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

6.9 mm

Dimension - L Length Overall mm

87 mm

Dimension - Length Overall inch

3.42 in

Dimension - N inch

0.31 in

Dimension - Outside Diameter inch

0.69 in

Dimension - Pad Width inch

0.75 in

Dimension - Strip Length inch

1-11/16

Dimension - Stud Size fraction

1/4

Dimension - Stud Size inch

1/4 in

Dimension - Z (inch)

0.34 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Solid Size

4/0 AWG

Conductor - Copper Str Navy Size

200 (61) Navy

Conductor - Copper Str Size

4/0 AWG

Conductor - Copper Str Size Range

4/0 AWG

Conductor - Material

COPPER

Conductor Size

4/0 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

20

Minimum Pack Quantity

20

Resources and downloads

Media

Videos

play
HYDENT Compression Terminal Overview Video