WBP_HJU6AOW_PRODIMAGE
WBP_HJU6AOW_PRODIMAGE

Category 6A Jack with Cobra-Lock™ Termination

Brand:

Hubbell Premise Wiring

Catalog ID:

HJU6AOW24

Ascent Category 6A is a tuned system of structured cabling components designed and balanced to work together to deliver Category 6A performance and headroom beyond 500MHz for 10GBASE-T assurance. Ascent 6A jacks incorporate Cobra-Lock™ termination which empowers installers to perform fast, repeatable, and reliable terminations.

  • Third Party Verified Category 6A Component
  • Cobra-Lock™ Termination Reduces Termination Time by Over 75%
  • Wires Secured Under Constant Compression
  • Easily Re-Terminate
  • Qualified to 150% of 802.3bt PoE Current Level

Cobra-Lock™ Termination

Product details

General

Application
Up to 10GBASE-T, 802.3bt POE
Color
Office White / Light Almond
Construction Material - Main
Thermoplastic and Diecast Zinc
Contact
IDC: Phosphor Bronze with 100 Micro-Inch Tin Over Plating
Contact Point Material
Copper Alloy with Gold Over Plating
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Modular Jack with Cobra-Lock
Material - Housing
High-impact thermoplastic (UL 94V-0) and Diecast Zinc
Mounting Type
Snap-fit
Operating Cycles
750+ Plug & 25 Re-Termination Cycles
Performance
TIA Cat 6A Component, Third Party Verified
Series
Cat 6A UTP
Size
0.87 (22) x 0.67 (‪17) x 1.39 (‪35)
Style
RJ-45 Jack
Sub Brand
Cobra-Lock
Temperature Rating
Max Continuous- 75° C, Minimum- -40° C Without Impact
Type
Modular Jack with Cobra-Lock
UPC
662620663487

Dimensions

Dimensions
0.87 (22) x 0.67 (‪17) x 1.39 (‪35)
Display Size
Standard Sized Product

Electrical Ratings

Connectivity
RJ45 Jack to Cobra-Lock
Withstand Voltage
1,000 Vac @ 60 Hz

Certifications And Compliance

Industry Standard(s)
  • ANSI/TIA/EIA-568 Category 6A component
  • UL 1863 - Communications-Circuit Accessory
  • IEC60512-99-002 POE Disconnection Endruance
  • UL 2043 - Suitable for Air-Handling Spaces
  • RoHS Compliant

Logistics

Carton Quantity
15
Number of Pieces in Package
24

Resources and downloads