HUBBELL
Image of HJS6AW24 Category 6A Shielded Jack with Cobra-Lockâ„¢ Termination

Category 6A Shielded Jack with Cobra-Lockâ„¢ Termination

Brand: Hubbell Premise Wiring

Catalog ID: HJS6AW24

Ascent Shielded Category 6A is a tuned system of structured cabling components designed and balanced to work together to deliver Category 6A performance and headroom beyond 500MHz for 10GBASE-T assurance. Ascent shielded provides the highest level of reliability in the industry with added protection against ANEXT, external noise and EMI.

  • Third Party Verified Category 6A Component
  • Cobra-Lock Termination Reduces Termination Time by Over 75%
  • Wires Secured Under Constant Compression
  • Easily Re-Terminate
  • Qualified to 150% of 802.3bt PoE Current Level

Cobra-Lockâ„¢ Termination