text.skipToContent text.skipToNavigation

NSJ5EBK24

by multiple brands 

Catalog ID: NSJ5EBK24

Net Select, Jack, Cat5e, 8-Position,Universal A/B, Black, 24 Pack

  • Easy to terminate angled wiring towers
  • Exceeds TIA Category 6 and Category 5e standards

Standard Product

Product Details

General

Application Telephone and Data Distribution Jack
Color Black
Contact Phosphor Bronze
EU RoHS Indicator Yes
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type 1) Cat5e 8-Position Universal A/B
Material - Mounting Hardware Screw Mounting
Performance Cat 5E Modular Snap Fit
Series Cat 5E Modular Snap Fit
Size Standard Sized Product
Sub Brand Copper Work Area
Temperature Rating Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Type NEXTSPEED Category 6A, 6, 5e and USOC Jacks
UPC 883778507144

Dimensions

Display Size Standard Sized Product

Electrical Ratings

Connectivity 110 Punch Down
Contact Resistance Per TIA
Insertion Loss Per TIA

Certifications and Compliance

Industry Standard(s) TIA

Logistics

Carton Quantity 4
Number of Pieces in Package 24 Pack