text.skipToContent text.skipToNavigation

NSJ5EY

by multiple brands 

Catalog ID: NSJ5EY

Net Select, Jack, Cat5e, 8-Position, Universal A/B, Yellow

  • Easy to terminate angled wiring towers
  • Exceeds TIA Category 6 and Category 5e standards
Standard Product

Product Details

General

Color Yellow
Contact Phosphor Bronze
EU RoHS Indicator Yes
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type 1) Cat5e 8-Position Universal A/B
Material - Mounting Hardware Screw Mounting
OEM Brand Name Hubbell Premise Wiring
Performance Cat 5E Modular Snap Fit
Series Cat 5E Modular Snap Fit
Temperature Rating Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
UPC 883778502996

Dimensions

Display Size Standard Sized Product

Electrical Ratings

Connectivity 110 Punch Down
Contact Resistance Per TIA
Insertion Loss Per TIA

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 25
Number of Pieces in Package Single

Resources/Downloads