HUBBELL
Image of BR851B Jack Accessories, Adapter, Mod 851Y, Bridging

Jack Accessories, Adapter, Mod 851Y, Bridging

Brand: Hubbell Premise Wiring

Catalog ID: BR851B

Jack Accessories, Adapter, Mod 851Y, Bridging

  • Narrow Profile Design for High Density Applications
  • Printed Circuit Board For Greater Flexibility In Splitting And Bridging Applications
  • Pull Tab Release Mechanism Provides Front Access For Disconnection

Splitting Adapter

General

Application

Telephony

Catalog Number

BR851B

Compatibility

Patch Cord (RJ45)

Data Link Protocol

Telephony

EU RoHS Indicator

Yes

Form Factor

RJ45

Item Type

OEM Brand Name

Hubbell Premise Wiring

Specifications

  • Housing Material - High-impact thermoplastic (UL 94V-0)
  • Jack Contacts - Beryllium Copper Plated With 50 Micro Inch Gold over 50-100 Micro Inch Nickel

Telephony Interface

RJ45

UPC

662620786506

Electrical Ratings

Connectivity

RJ45

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • CSA Certified
  • Modular Plug And Jacks Meet F.C.C.
  • RoHS Compliant
  • UL and cUL Listed 1863

Standards - RoHS Compliance Status

CM

Operational

Compatibility

Patch Cord (RJ45)

Data Link Protocol

Telephony

Configuration

Form Factor

RJ45

Logistics

Carton Quantity

25