YAVR
YAVR

Uninsulated Right Angle Ring Terminal For 8 AWG

Brand:

Burndy

Catalog ID:

YAV8CRS3

Copper Compression Right Angled Lug, Heavy Duty, 1 Hole W/ Inspection Hole, AN-8 Flex, 3/8" Stud, Short Barrel, Tin Plated.

Product details

General

Connector Type
Ring Terminal
Die Index
38
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Tin
Trade Name
HYLUGâ„¢
Type
Ring Tongue
UPC
781810082188

Dimensions

Dimension - B Length fraction
4/9 in
Dimension - B Length inch
0.44 in
Dimension - Bolt Size fraction
3/8
Dimension - G inch
0.84 in
Dimension - Hole Size fraction
2/5
Dimension - Hole Size inch
0.39 in
Dimension - Hole Size mm
10 mm
Dimension - L Length Overall mm
24 mm
Dimension - Length Overall inch
0.95 in
Dimension - N inch
0.31 in
Dimension - Outside Diameter inch
0.28 in
Dimension - Pad Width inch
0.56 in
Dimension - Strip Length inch
7/16
Dimension - Stud Size inch
3/8
Dimension - Z (inch)
0.34 in

Conductor Related

Conductor - Copper Str Aircraft Size
AN 8
Conductor - Copper Str Size
8
Conductor - Copper Str Size Range
8 AWG
Conductor Size
8 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
200
Pallet Quantity
99999

Resources and downloads