text.skipToContent text.skipToNavigation

YA31L2NT38E16

by Burndy 

Catalog ID: YA31L2NT38E16

Flex Conductor Standard Barrel Narrow,2 Holes /W/ insp window, 350 kcmil, 3/8 in, 3.51 in L,18 index,Red

Product Details

General

Color Code Red
Connector Type Terminal
Die Index 18
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 2
Plated Y
Plating Type Tin
Trade Name HYLUG™
UPC 781810498132

Dimensions

Dimension - B Length fraction 1-1/16 in
Dimension - B Length inch 1.06 in
Dimension - Bolt Hole Size inch 0.39 in
Dimension - Bolt Size fraction 3/8
Dimension - D inch 2.59 in
Dimension - L Length Overall mm 111 mm
Dimension - Length Overall inch 4.36 in
Dimension - N inch 0.41 in
Dimension - Outside Diameter inch 0.88 in
Dimension - Pad Width inch 0.88 in
Dimension - Strip Length inch 1-1/8
Dimension - Stud Size inch 3/8
Dimension - Z inch 0.43 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A
Conductor - Copper Str Size 350 kcmil
Conductor - Copper Str Size Range 350 kcmil

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings