HUBBELL
Image of YA362NNT YA362NNT, 600 kcmil Cu, 2-Hole NEMA Pad, Long, Narrow
Image of YA362NNT YA362NNT, 600 kcmil Cu, 2-Hole NEMA Pad, Long, Narrow
play

YA362NNT, 600 kcmil Cu, 2-Hole NEMA Pad, Long, Narrow

Brand: Burndy

Catalog ID: YA362NNT

600 kcmil Cu, 2-Hole, 1/2" Stud, 1.75" Spacing, Long, Narrow, Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Green / 22 or 472 Index

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

General

Application

Wire Termination

Catalog Number

YA362NNT

Color Code

Green

Connector Type

LONG BARREL

Die Index

22

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

UPC

781810347546

UPC 14 Digit GTIN

00781810347546

Dimensions

Dimension - B Length fraction

2-11/16 in

Dimension - B Length inch

2.69 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - D inch

3.02 in

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

167 mm

Dimension - Length Overall inch

6.59 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

1.19 in

Dimension - Pad Width inch

1.47 in

Dimension - Strip Length inch

2-3/4 in

Dimension - Stud Size fraction

1/2

Dimension - Z (inch)

0.64 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Size

600 KCMIL

Conductor - Copper Str Size Range

600 kcmil

Conductor - Material

COPPER

Conductor Size

600 KCMIL

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

20

Minimum Pack Quantity

20

Pallet Quantity

2220