HUBBELL
YA8C2NT8, 8 AWG Cu, 2-Hole, #8 Stud on 5/8", Long, Narrow
Image of YA8C2NT8 YA8C2NT8, 8 AWG Cu, 2-Hole, #8 Stud on 5/8", Long, Narrow
Image of YA8C2NT8 YA8C2NT8, 8 AWG Cu, 2-Hole, #8 Stud on 5/8", Long, Narrow
play

YA8C2NT8, 8 AWG Cu, 2-Hole, #8 Stud on 5/8", Long, Narrow

Brand: Burndy

Catalog ID: YA8C2NT8

Cu Compression Terminal, #8 AWG Cu, 2-Hole, #8 Stud, 5/8" Spacing, Long, Narrow, Chamfer, Tin Plated, Red / 49 Die Index

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

General

Application

Wire Termination

Catalog Number

YA8C2NT8

Color Code

Red

Connector Type

LONG BARREL

Die Index

49

Feature - Barrel Style

Chamfered

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

HYLUG™

UPC

781810672488

UPC 14 Digit GTIN

00781810672488

Dimensions

Dimension - B Length inch

0.81 in

Dimension - Bolt Hole Size inch

0.18 in

Dimension - Bolt Size fraction

#8

Dimension - Bolt Size inch

0.18

Dimension - Hole Size fraction

#8

Dimension - Hole Size inch

0.18

Dimension - Hole Size mm

4.6 mm

Dimension - L Length Overall mm

54 mm

Dimension - Length Overall inch

2.14 in

Dimension - Outside Diameter inch

0.27 in

Dimension - Pad Width inch

0.33 in

Dimension - Strip Length inch

7/8 in

Dimension - Stud Size fraction

#8

Dimension - Stud Size inch

#8

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

8 AWG

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Flex G Size

"8 AWG"

Conductor - Copper Flex H Size

"8 AWG"

Conductor - Copper Flex I Size

"8 AWG"

Conductor - Copper Flex K Size

"8 AWG"

Conductor - Copper Flex M Size

"8 AWG"

Conductor - Copper Solid Size

6 Sol-8 Sol

Conductor - Copper Str Compact Size

"8 AWG"

Conductor - Copper Str Navy Size

23

Conductor - Copper Str Navy Size Range

23 (7) Navy

Conductor - Copper Str Size

"8 AWG"

Conductor - Copper Str Size Range

8 AWG

Conductor - Material

COPPER

Conductor Size

8 AWG

Conductor Type

CODE/FLEX

Wire Size

8 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

100

Minimum Pack Quantity

1