HUBBELL
Image of YA8CLNT6 YA8CLNT6, 8 AWG Cu, #6 Stud, Standard, Narrow Tongue
Image of YA8CLNT6 YA8CLNT6, 8 AWG Cu, #6 Stud, Standard, Narrow Tongue
play
Buy America(n) Qualified

YA8CLNT6, 8 AWG Cu, #6 Stud, Standard, Narrow Tongue

Brand: Burndy

Catalog ID: YA8CLNT6

8 AWG CU, One Hole, #6 Standard Barrel, Inspection Window, Narrow Tongue Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, RED Color Code, 49 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YA8CLNT6

Color Code

Red

Connector Type

STANDARD BARREL

Die Index

49

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

TERMINALS, HYLUG

Trade Name

HYLUG™

Type

YA-L-NT

UPC

781810034309

UPC 14 Digit GTIN

00781810034309

Dimensions

Dimension - B Length fraction

7/16 in

Dimension - B Length inch

0.44 in

Dimension - Bolt Size fraction

#6

Dimension - D inch

0.41 in

Dimension - Hole Size fraction

#6

Dimension - Hole Size inch

0.16

Dimension - Hole Size mm

4 mm

Dimension - Inside Diameter inch

0.18 in

Dimension - L Length Overall mm

27 mm

Dimension - Length Overall inch

1.08 in

Dimension - N inch

0.19 in

Dimension - Outside Diameter inch

0.27 in

Dimension - Pad Width inch

0.29 in

Dimension - Strip Length inch

1/2

Dimension - Stud Size fraction

#6

Dimension - Stud Size inch

#6

Dimension - Z (inch)

0.22 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

8 AWG

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Flex G Size

"8 AWG"

Conductor - Copper Flex H Size

"8 AWG"

Conductor - Copper Flex I Size

"8 AWG"

Conductor - Copper Flex K Size

"8 AWG"

Conductor - Copper Flex M Size

"8 AWG"

Conductor - Copper Solid Size

6 Sol-8 Sol

Conductor - Copper Str Compact Size

"8 AWG"

Conductor - Copper Str Navy Size

23

Conductor - Copper Str Size

"8 AWG"

Conductor - Copper Str Size Range

8 AWG

Conductor - Material

COPPER

Conductor Size

8 AWG

Conductor Type

CODE/FLEX

Wire Size

8 AWG

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

STANDARD BARREL

Number of Pad Holes

1

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100

Minimum Pack Quantity

1