HUBBELL
YAV1CL2NT516FX, Compression Terminal, 1 Flex G, H, I, K, M, DLO, 1 AWG (B/C), Cu, 2-Hole, 5/16" Stud, 1" Spacing, Narrow Tongue
Image of YAV1CL2NT516FX YAV1CL2NT516FX, Compression Terminal, 1 Flex G, H, I, K, M, DLO, 1 AWG (B/C), Cu, 2-Hole, 5/16" Stud, 1" Spacing, Narrow Tongue

YAV1CL2NT516FX, Compression Terminal, 1 Flex G, H, I, K, M, DLO, 1 AWG (B/C), Cu, 2-Hole, 5/16" Stud, 1" Spacing, Narrow Tongue

Brand: Burndy

Catalog ID: YAV1CL2NT516FX

1 Flex G,H,I,K,M,DLO, 1 AWG (B/C) CU, Two Hole, 5/16 Stud Size, 1 Hole Spacing, Standard Barrel, Inspection Window, Narrow Tongue, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Green Color Code, 11 or 375 Die Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connections are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YAV1CL2NT516FX

Color Code

Green

Connector Type

STANDARD BARREL

Die Index

11

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

UPC

781810498033

UPC 14 Digit GTIN

00781810498033

Dimensions

Dimension - B Length fraction

5/8 in

Dimension - B Length inch

0.63 in

Dimension - Bolt Hole Size inch

0.33 in

Dimension - Bolt Size fraction

5/16

Dimension - Bolt Size inch

0.3125

Dimension - D inch

1.71 in

Dimension - Diameter Min Size inch

1.70 in

Dimension - Hole Size fraction

5/16

Dimension - Hole Size inch

0.38

Dimension - Hole Size mm

10 mm

Dimension - Inside Diameter inch

0.39 in

Dimension - L Length Overall mm

69 mm

Dimension - Length Overall inch

2.72 in

Dimension - N inch

0.34 in

Dimension - Outside Diameter inch

0.51 in

Dimension - Pad Width inch

0.58 in

Dimension - Strip Length inch

11/16

Dimension - Stud Size fraction

5/16

Dimension - Stud Size inch

5/16

Dimension - Z (inch)

0.37 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

1 AWG

Conductor - Copper DLO Size Range

1 AWG

Conductor - Copper Flex G Size

"1 AWG"

Conductor - Copper Flex G Size Range

1 AWG

Conductor - Copper Flex H Size

"1 AWG"

Conductor - Copper Flex H Size Range

1 AWG

Conductor - Copper Flex I Size

"1 AWG"

Conductor - Copper Flex I Size Range

1 AWG

Conductor - Copper Flex K Size

"1 AWG"

Conductor - Copper Flex K Size Range

1 AWG

Conductor - Copper Flex M Size

"1 AWG"

Conductor - Copper Str Compact Size

"1 AWG"

Conductor - Copper Str Navy Size

75

Conductor - Copper Str Size

"1 AWG"

Conductor - Copper Str Size Range

1 AWG

Conductor - Material

COPPER

Conductor Size

1 AWG

Conductor Type

CODE/FLEX

Wire Size

1 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

STANDARD BARREL

Physical Attribute - Number of Holes

2

Logistics

Minimum Pack Quantity

1