HUBBELL
YAV8CRS3, Uninsulated Right Angle Ring Terminal For 8 AWG, 1-Hole, 3/8" Stud
Image of YAV8CRS3 YAV8CRS3, Uninsulated Right Angle Ring Terminal For 8 AWG, 1-Hole, 3/8" Stud

YAV8CRS3, Uninsulated Right Angle Ring Terminal For 8 AWG, 1-Hole, 3/8" Stud

Brand: Burndy

Catalog ID: YAV8CRS3

Uninsulated Right Angle Ring Terminal For 8 AWG.

YAV8CRS3.

  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance and excellent ductility for crimping
  • Seamless tubular crimp barrel design - No seams to split resulting in a very high quality electrical connection, also can be used on solid conductor
  • Double thick tongue structurally a very strong terminal tongue
  • Produced from tubular copper, extra copper material assures the compression connector will operate cooler than the conductors it connects
  • Internally bevelled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion
  • Electro-tin plated for a long lasting durable corrosion resistance

General

Catalog Number

YAV8CRS3

Connector Type

Ring Terminal

Die Index

38

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Trade Name

HYLUG™

Type

Ring Tongue

UPC

781810082188

UPC 14 Digit GTIN

00781810082188

Dimensions

Dimension - B Length fraction

4/9 in

Dimension - B Length inch

0.44 in

Dimension - Bolt Size fraction

3/8

Dimension - G inch

0.84 in

Dimension - Hole Size fraction

2/5

Dimension - Hole Size inch

0.39 in

Dimension - Hole Size mm

10 mm

Dimension - L Length Overall mm

24 mm

Dimension - Length Overall inch

0.95 in

Dimension - N inch

0.31 in

Dimension - Outside Diameter inch

0.28 in

Dimension - Pad Width inch

0.56 in

Dimension - Strip Length inch

7/16

Dimension - Stud Size inch

3/8

Dimension - Z (inch)

0.34 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Aircraft Size

AN 8

Conductor - Copper Str Size

8

Conductor - Copper Str Size Range

8 AWG

Conductor Size

8 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

200

Minimum Pack Quantity

1000

Pallet Quantity

99999