
Brand: Burndy
Catalog ID: YAZ342NT38FX
Application
Wire Termination
Catalog Number
YAZ342NT38FX
Color Code
Blue
Connector Type
LONG BARREL
Die Index
19
EU RoHS Indicator
Yes
Feature - Barrel Style
Skived
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
Copper
Number of Pad Holes
2
Physical Attribute - Number of Holes
2
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
HYLUG
Trade Name
HYLUG™
Type
YAZ-2-NTFX, Long Barrel Narrow Tongue
UPC
781810166055
UPC 14 Digit GTIN
00781810166055
Dimension - B Length fraction
2-1/4 in
Dimension - B Length inch
2.25 in
Dimension - Bolt Hole Size inch
0.39 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - Diameter Min Size inch
1.84 in
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.41
Dimension - Hole Size mm
10.4 mm
Dimension - L Length Overall mm
123 mm
Dimension - Length Overall inch
4.85 in
Dimension - Length Side B inch
4.85 in
Dimension - N inch
0.41 in
Dimension - Outside Diameter inch
1.06 in
Dimension - Pad Width inch
0.96 in
Dimension - Strip Length inch
2-5/16
Dimension - Stud Size fraction
3/8
Dimension - Stud Size inch
3/8 in
Dimension - Z (inch)
0.43 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size
373 KCMIL
Conductor - Copper DLO Size Range
373 kcmil
Conductor - Copper Flex G Size
350 KCMIL
Conductor - Copper Flex G Size Range
350 kcmil
Conductor - Copper Flex H Size
350 KCMIL
Conductor - Copper Flex H Size Range
350 kcmil
Conductor - Copper Flex I Size
350 KCMIL
Conductor - Copper Flex I Size Range
350 kcmil
Conductor - Copper Flex K Size
350 KCMIL
Conductor - Copper Flex K Size Range
350 kcmil
Conductor - Copper Flex M Size
350 KCMIL
Conductor - Copper Str Size
350 KCMIL
Conductor - Copper Str Size Range
350 kcmil
Conductor - Material
COPPER
Conductor Size
350 kcmil
Conductor Type
FLEX
Wire Size
350 KCMIL
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
LONG BARREL
Number of Pad Holes
2
Physical Attribute - Number of Holes
2
Carton Quantity
50
Minimum Pack Quantity
1
Pallet Quantity
3600