HUBBELL
YAZ382NNTFX, Cu Compression, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Long Barrel, Narrow Tongue, 500 kcmil H, I, K, 550 kcmil G, H, I, 535 DLO
Image of YAZ382NNTFX YAZ382NNTFX, Cu Compression, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Long Barrel, Narrow Tongue, 500 kcmil H, I, K, 550 kcmil G, H, I, 535 DLO

YAZ382NNTFX, Cu Compression, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Long Barrel, Narrow Tongue, 500 kcmil H, I, K, 550 kcmil G, H, I, 535 DLO

Brand: Burndy

Catalog ID: YAZ382NNTFX

500 kcmil H,I,K / 550 kcmil G,H,I,535 DLO CU, Two Hole, 1/2 Stud Size, 1-3/4 Hole Spacing, Long Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Pink Color Code, L99 Die Index, Tongue Width=1.62 in.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YAZ382NNTFX

Color Code

Pink

Connector Type

LONG BARREL

Die Index

L99

EU RoHS Indicator

Yes

Feature - Barrel Style

Skived

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

YAZ-2-NTFX, Long Barrel Narrow Tongue

UPC

781810166086

UPC 14 Digit GTIN

00781810166086

Dimensions

Dimension - B Length fraction

2-13/16 in

Dimension - B Length inch

2.81 in

Dimension - Bolt Hole Size inch

0.53 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Diameter Min Size inch

3.02 in

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

171 mm

Dimension - Length Overall inch

6.72 in

Dimension - Length Side B inch

6.72 in

Dimension - N inch

0.62 in

Dimension - Outside Diameter inch

1.25 in

Dimension - Pad Width inch

1.62 in

Dimension - Strip Length inch

2-7/8

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

1/2

Dimension - Z (inch)

0.65 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

535 KCMIL

Conductor - Copper DLO Size Range

535 kcmil

Conductor - Copper Flex G Size

550 KCMIL

Conductor - Copper Flex G Size Range

550 kcmil

Conductor - Copper Flex H Size

500-550 KCMIL

Conductor - Copper Flex H Size Range

500 / 550 kcmil

Conductor - Copper Flex I Size

500-550 KCMIL

Conductor - Copper Flex I Size Range

500 / 550 kcmil

Conductor - Copper Flex K Size

500 KCMIL

Conductor - Copper Flex K Size Range

500 kcmil

Conductor - Copper Flex M Size

500

Conductor - Copper Str Size

500-550 KCMIL

Conductor - Copper Str Size Range

500 / 550 kcmil

Conductor - Material

COPPER

Conductor Size

500-550 KCMIL

Conductor Type

FLEX

Wire Size

500-550 KCMIL

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

1800