HUBBELL
YAZV292NT516FX, Compression Terminal, 250 kcmil, 4/0 G, H, I, K, M, DLO, Cu, 2-Hole, 5/16" Stud, 1-3/4" Spacing, Long Barrel, Narrow Tongue
Image of YAZV292NT516FX YAZV292NT516FX, Compression Terminal, 250 kcmil, 4/0 G, H, I, K, M, DLO, Cu, 2-Hole, 5/16" Stud, 1-3/4" Spacing, Long Barrel, Narrow Tongue

YAZV292NT516FX, Compression Terminal, 250 kcmil, 4/0 G, H, I, K, M, DLO, Cu, 2-Hole, 5/16" Stud, 1-3/4" Spacing, Long Barrel, Narrow Tongue

Brand: Burndy

Catalog ID: YAZV292NT516FX

250 kcmil, 4/0 G,H,I,K,M,DLO CU, Two Hole, 5/16 Stud Size, 1-3/4 Hole Spacing, Long Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Yellow Color Code, 16 Die Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YAZV292NT516FX

Color Code

Yellow

Connector Type

LONG BARREL

Die Index

16

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

Copper

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

UPC

781810324493

UPC 14 Digit GTIN

00781810324493

Dimensions

Dimension - B Length fraction

2 in

Dimension - B Length inch

2.00 in

Dimension - Bolt Size fraction

5/16

Dimension - Bolt Size inch

0.3125

Dimension - Diameter Min Size inch

1.71 in

Dimension - Hole Size fraction

5/16

Dimension - Hole Size inch

0.38

Dimension - Hole Size mm

10 mm

Dimension - Inside Diameter inch

0.64 in

Dimension - L Length Overall mm

109 mm

Dimension - Length Overall inch

4.28 in

Dimension - Length Side B inch

4.62 in

Dimension - N inch

0.34 in

Dimension - Outside Diameter inch

0.80 in

Dimension - Pad Width inch

0.96 in

Dimension - Strip Length inch

2-1/16

Dimension - Stud Size fraction

5/16

Dimension - Stud Size inch

5/16 in

Dimension - Z (inch)

0.37 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

4/0 AWG

Conductor - Copper DLO Size Range

4/0 AWG

Conductor - Copper Flex G Size

"4/0 AWG"

Conductor - Copper Flex G Size Range

4/0 AWG

Conductor - Copper Flex H Size

"4/0 AWG"

Conductor - Copper Flex H Size Range

4/0 AWG

Conductor - Copper Flex I Size

"4/0 AWG"

Conductor - Copper Flex I Size Range

4/0 AWG

Conductor - Copper Flex K Size

"4/0 AWG"

Conductor - Copper Flex K Size Range

4/0 AWG

Conductor - Copper Flex M Size

"4/0 AWG"

Conductor - Copper Str Compact Size

"4/0 AWG"

Conductor - Copper Str Navy Size

200

Conductor - Copper Str Size

"4/0 AWG"

Conductor - Copper Str Size Range

250 kcmil

Conductor - Material

COPPER

Conductor Size

250 KCMIL

Conductor Type

CODE/FLEX

Wire Size

250 KCMIL

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

8700