HUBBELL
YBM25L, Flag-Type Ring, 1/0 AWG, 3/8" Stud
Image of YBM25L YBM25L, Flag-Type Ring, 1/0 AWG, 3/8" Stud
Image of YBM25L YBM25L, Flag-Type Ring, 1/0 AWG, 3/8" Stud

YBM25L, Flag-Type Ring, 1/0 AWG, 3/8" Stud

Brand: Burndy

Catalog ID: YBM25L

Pure Electrolytic Copper Flag Terminal, 1/0 AWG, 3/8 IN Stud, Tin Plated

YBM25L.

  • Made of pure electrolytic copper for maximum conductivity and ductility
  • Seamless extrusion tin plated to resist corrosion
  • Beveled barrel for easy wire entry

General

Catalog Number

YBM25L

Connector Type

Flag Ring Terminal

Construction Material - Main

Copper

Die Index

58

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

Copper

Number of Holes

1

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

YBM

UPC

781810026304

UPC 14 Digit GTIN

00781810026304

Dimensions

Dimension - B Length fraction

11/16 in

Dimension - B Length inch

0.66 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - Length Overall inch

1.62 in

Dimension - N inch

0.36 in

Dimension - Outside Diameter inch

0.67 in

Dimension - Pad Width inch

0.72 in

Dimension - Strip Length inch

3/4

Dimension - Stud Size inch

3/8

Dimension - Z (inch)

0.49 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

90 Degree

Conductor Related

Conductor - Copper DLO Size

1/0 (275/#24)

Conductor - Copper Flex I Size

1/0

Conductor - Copper Str Aircraft Size

AN 1/0

Conductor - Copper Str Size

1/0

Conductor - Copper Str Size Range

1/0 AWG

Conductor Size

1/0 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Flag Ring Terminal

Number of Holes

1

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

29400