HUBBELL
WBP_FALCDSC6OR_PRODIMAGE
WBP_FALCDSC6OR_PRODIMAGE

Fiber Adapter, LC Duplex, Snap-Fit, Orange, 6 Pack

Brand:

Hubbell Premise Wiring

Catalog ID:

FANLCDSC6OR

Fiber Optic Adapters, LC Duplex, Snap In Mounting, Zircon Sleeves, Orange, 6 Pack.

  • LC Duplex
  • Snap In Mounting
  • Zircon Sleeves
  • Orange
  • 6 Pack

6-Pack

Product details

General

Adapter Type

Duplex

Application

Data Outlet

Catalog Number

FANLCDSC6OR

Color

Orange

Environmental Conditions

Indoor

Item Type

6-LC Duplex

Material

Zirconia

Material - Mounting Hardware

Snap-In

Mounting Type

Snap

Repeatability

0.1 dB

Service Life

500 matings

Style

LC Duplex

Sub Brand

OptiChannel

Temperature Rating

0C to 70C

UPC

662620341231

Dimensions

Display Size

1.25 mm

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.75 dB

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Industry Standard(s)

Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-10

Logistics

Carton Quantity

25