HUBBELL
WBP_FASTSCMPB6_PRODIMAGE
WBP_FASTSCMPB6_PRODIMAGE

Fiber Adapter, SC to ST Duplex, Snap-Fit, Blue, 6 Pack

Brand:

Hubbell Premise Wiring

Catalog ID:

FANSTSCDSC6

Fiber Optic Adapters, SC-ST Duplex, Clip In Mounting, Zircon Sleeves, Blue, 6 Pack.

  • SC-ST Duplex
  • Clip In Mounting
  • Zircon Sleeves
  • Blue
  • 6 Pack

6-Pack

Product details

General

Adapter Type

Duplex

Application

Data Outlet

Catalog Number

FANSTSCDSC6

Color

Blue

Environmental Conditions

Indoor

Item Type

SC to ST Duplex

Material

Zirconia

Material - Mounting Hardware

Snap-In

Mounting Type

Snap

Repeatability

0.1 dB

Service Life

500 matings

Style

SC/ST-Style

Sub Brand

OptiChannel

Temperature Rating

0C to 70C

UPC

662620342061

Dimensions

Display Size

2.5 mm

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.75 dB

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Industry Standard(s)

Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS

Logistics

Carton Quantity

25