WBP_OCLCD50G4VI_PRODIMAGE
WBP_OCLCD50G4VI_PRODIMAGE
WBP_OCLCD50G4VI_App-1_PRODIMAGE

Fiber LGX Cassette, OM4, LC Duplex to MTP, Violet

Brand:

Hubbell Premise Wiring

Catalog ID:

OCLCD50G4CVI

Fiber Optic, Cassette, LCD-2MPO, 24-Fiber, Type C, Electric Ivory.

  • Compact Universal Design
  • Ten Gigabit Ethernet Assurance
  • Quick and Easy Plug-n-Play Installation

Standard Product

Product details

General

Application
Interconnect
Color
Violet
Environmental Conditions
Indoor
EU RoHS Indicator
Yes
Item Type
LC Duplex to 2 MTP
Material
Ceramic
Material - Mounting Hardware
Snap-In
Performance
Optical - Total insertion loss - Less than 1.5dB (test data included)
Repeatability
0.1 dB
Service Life
500 matings
Style
LC Duplex 24F
Sub Brand
OptiChannel
Temperature Rating
0C to 70C
UPC
662620607719

Dimensions

Display Size
5.1" X 1.1"

Electrical Ratings

Connectivity
Cassette
Insertion Loss
0.75 dB Max
Return Loss
55

Conductor Related

Fiber Size
250 Micron
Fiber Type
OM4

Certifications And Compliance

Industry Standard(s)
  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity
25