MY LISTS
HUBBELL
Image of OCLCDSM Fiber LGX Cassette, OS2, LC Duplex to 2 MTP, Blue

Fiber LGX Cassette, OS2, LC Duplex to 2 MTP, Blue

Brand: Hubbell Premise Wiring

Catalog ID: OCLCDSM

Fiber Optic Cassette, LC-MT, 9/125, 24- Fiber Strands, OS2 Fiber.

  • Compact Universal Design
  • Ten Gigabit Ethernet Assurance
  • Quick and Easy Plug-n-Play Installation

Standard Product

General

Application

Interconnect

Catalog Number

OCLCDSM

Color

Blue

EU RoHS Indicator

Yes

Item Type

Material

Ceramic

Material - Mounting Hardware

Snap-In

OEM Brand Name

Hubbell Premise Wiring

Performance

  • Optical - Return loss - More than 50dB
  • Optical - Total insertion loss - Less than 1.1dB (test data included)

Repeatability

0.1 dB

Service Life

500 matings

Specifications

  • Cassette Type - LC Duplex 24F
  • Dimensions - 5.1" H x 1.1" W x 2.75" D
  • Fiber Type - SM, OS2
  • Housing material - 16ga powder coated steel
  • MTP connector - 12-fiber male receptacle on back side
  • Sleeve material - Ceramic

Style

LC Duplex 24F

Sub Brand

OptiChannel

Temperature Rating

0C to 70C

UPC

662620304441

Electrical Ratings

Connectivity

Cassette

Insertion Loss

0.75 dB Max

Return Loss

55

Conductor Related

Fiber Size

250 Micron

Fiber Type

OS2

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Performance

  • Optical - Return loss - More than 50dB
  • Optical - Total insertion loss - Less than 1.1dB (test data included)

Repeatability

0.1 dB

Service Life

500 matings

Temperature Rating

0C to 70C

Logistics

Carton Quantity

25