HUBBELL
Image of OCSCSM Fiber LGX Cassette, OS2, SC Duplex to MTP, Beige

Fiber LGX Cassette, OS2, SC Duplex to MTP, Beige

Brand: Hubbell Premise Wiring

Catalog ID: OCSCSM

Fiber Accessory, Plug and Play Cassette, SC Duplex, Single Mode.

  • Compact Universal Design
  • Ten Gigabit Ethernet Assurance
  • Quick and Easy Plug-n-Play Installation

Standard Product

General

Application

Interconnect

Catalog Number

OCSCSM

Color

Blue

EU RoHS Indicator

Yes

Item Type

Material

Ceramic

Material - Mounting Hardware

Snap-In

OEM Brand Name

Hubbell Premise Wiring

Performance

  • Optical - Return loss - More than 50dB
  • Optical - Total insertion loss - Less than 1.1dB (test data included)

Repeatability

0.1 dB

Service Life

500 matings

Specifications

  • Cassette Type - SC Duplex
  • Dimensions - 5.1" H x 1.1" W x 2.75" D
  • Fiber Type - SM, OS2
  • Housing material - 16ga powder coated steel
  • MTP connector - 12-fiber male receptacle on back side
  • Sleeve material - Ceramic

Style

SC Duplex

Sub Brand

OptiChannel

Temperature Rating

0C to 70C

UPC

662620844831

Electrical Ratings

Connectivity

Cassette

Insertion Loss

0.75 dB Max

Return Loss

55

Conductor Related

Fiber Size

250 Micron

Fiber Type

OS2

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Performance

  • Optical - Return loss - More than 50dB
  • Optical - Total insertion loss - Less than 1.1dB (test data included)

Repeatability

0.1 dB

Service Life

500 matings

Temperature Rating

0C to 70C

Logistics

Carton Quantity

25