WBP_OCHDMTPD3VI_PRODIMAGE
WBP_OCHDMTPD3VI_PRODIMAGE
WBP_OCHDMTPD3VI_App-1_PRODIMAGE
Discontinued

High Density Cassette Adapter Panel, HD Series, 3 MTP, Duplex, Violet

Brand:

Hubbell Premise Wiring

Catalog ID:

OCHDMTPD3VI

Fiber Optic, Cassette Adapter Panel, HD Series, 3 MTP, Duplex, Violet.

  • Compact Universal Design
  • Ultra High Density for FCR HD Enclosures
  • Quick and Easy Plug-n-Play Installation

Product details

General

Application
Interconnect
Color
Violet
Performance
Optical - Total insertion loss - Less than 1.5dB (test data included)
Style
MTP
Sub Brand
OptiChannel
UPC
662620616414

Electrical Ratings

Connectivity
Cassette

Conductor Related

Fiber Size
250 Micron

Logistics

Carton Quantity
25

Resources and downloads