HUBBELL
WBP_OCLCHD50G3_PRODIMAGE
WBP_OCLCHD50G3_PRODIMAGE
Discontinued

Fiber High Density Cassette, , LC Duplex to MTP, Aqua

Brand:

Hubbell Premise Wiring

Catalog ID:

OCLCHD50G3

Fiber Products, Casstette, HD-LC, MT, 50-OM3,12-Fiber, Gray.

Standard Product

Product details

General

Application

Interconnect

Catalog Number

OCLCHD50G3

Environmental Conditions

Indoor

EU RoHS Indicator

Yes

Item Type

LC Duplex to MTP

Material - Mounting Hardware

Snap-In

OEM Brand Name

Hubbell Premise Wiring

Repeatability

0.1 dB

Service Life

500 matings

Style

Ultra Compact

Temperature Rating

0C to 70C

UPC

662620228488

Dimensions

Display Size

5.1" X 1.1"

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.75 dB Max

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Logistics

Carton Quantity

25