HUBBELL
Image of FSPFC6 FSP Adapter Panel, FC/PC (Ceramic Split Sleeve), 6-Port, loaded with 6) Single Mode adapters
Discontinued

FSP Adapter Panel, FC/PC (Ceramic Split Sleeve), 6-Port, loaded with 6) Single Mode adapters

Brand: Bryant

Catalog ID: FSPFC6

FSP Adapter Panel, FC/PC (Ceramic Split Sleeve), 6-Port, loaded with 6) Single Mode adapters

  • Wide Range of Adapter Types
  • Quick and Easy Snap-in Design
  • Premium Quality and High Performance

Unloaded Panel

General

Adapter Type

FC Simplex

Application

Interconnect

Catalog Number

FSPFC6

Color

Black

EU RoHS Indicator

Yes

Item Type

Material

Ceramic Zirconium

Material - Mounting Hardware

Snap-In

Number Of Ports

6

Repeatability

0.1 dB SM

Service Life

500 matings

Specifications

  • Dimensions - 1.1” W X 5.1” H
  • Finish - Durable black powder coat
  • Material - 16ga cold rolled steel
  • Sleeve Material - Zirconia Ceramic

Temperature Rating

-40C to +85C

UPC

662620806679

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.75 dB Max

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Adapter Type

FC Simplex

Repeatability

0.1 dB SM

Service Life

500 matings

Temperature Rating

-40C to +85C

Configuration

Number Of Ports

6