WBP_FSPLCDM6R_PRODIMAGE
WBP_FSPLCDM6R_PRODIMAGE
Discontinued

Fiber Optic Panel Adapter, 12-Fiber, 6) LC Duplex, Phosphor Bronze Sleeves, Red

Brand:

Bryant

Catalog ID:

FSPLCDM6R

Fiber Optic Panel Adapter, 12-Fiber, 6) LC Duplex, Phosphor Bronze Sleeves, Red

  • Premium Quality and High Performance Design

Standard Product

Product details

General

Application
Interconnect
Color
Red
Enclosure Type
Various
Environmental Conditions
Indoor
EU RoHS Indicator
No
Item Type
6) LC Duplex
Material
Phosphor Bronze
Material - Mounting Hardware
Snap-In
Number Of Ports
6
Repeatability
0.2 dB
Service Life
500 matings
Single/Multimode
MM
Temperature Rating
-40C to +85C
UPC
662620103754

Dimensions

Display Size
5.1" X 1.1"

Electrical Ratings

Connectivity
Receptacle
Insertion Loss
0.30 dB
Return Loss
26

Conductor Related

Fiber Size
125 Micron
Fiber Type
Multimode

Certifications And Compliance

Industry Standard(s)
  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity
4

Resources and downloads