text.skipToContent text.skipToNavigation

FSPLCQM6AQ

by multiple brands 

Catalog ID: FSPLCQM6AQ

FSP Adapter Panel, 24-Fiber, LC Quad, 24-Port, Loaded with 6 Adapters, Phosphor Bronze, Aqua

Standard Product

Product Details

General

Application Interconnect
Color Aqua
Enclosure Type Various
Environmental Conditions Indoor
Item Type 6) LC Quad
Material Bronze, Phosphor
Material - Mounting Hardware Snap-In
Number Of Ports 24
Repeatability 0.1 dB
Service Life 500 matings
Single/Multimode MM
Temperature Rating 0C to 70C
UPC 662620103877

Dimensions

Display Size 5.1" X 1.1"

Electrical Ratings

Connectivity Receptacle
Insertion Loss 0.75 dB Max
Return Loss 26

Conductor Related

Fiber Size 125 Micron

Logistics

Carton Quantity 4