WBP_FSPLCQM6Y_PRODIMAGE
WBP_FSPLCQM6Y_PRODIMAGE
Discontinued

Fiber Optic Panel Adapter, 24-Fiber, 6) LC Quad, Phosphor Bronze Sleeves, Yellow

Brand:

Bryant

Catalog ID:

FSPLCQS6Y

Fiber Optic Panel Adapter, 24-Fiber, 6) LC Quad, Phosphor Bronze Sleeves, Yellow

  • Premium Quality and High Performance Design

Standard Product

Product details

General

Application
  • Interconnect
Color
  • Yellow
Enclosure Type
Various
Environmental Conditions
Indoor
EU RoHS Indicator
Yes
Item Type
6) LC Quad
Material
Phosphor Bronze
Material - Mounting Hardware
Snap-In
Number Of Ports
24
Repeatability
0.2 dB
Service Life
500 matings
Single/Multimode
SM/MM
Temperature Rating
-40C to +85C
UPC
662620211534

Dimensions

Display Size
5.1" X 1.1"

Electrical Ratings

Connectivity
Receptacle
Insertion Loss
0.30 dB
Return Loss
55

Conductor Related

Fiber Size
125 Micron
Fiber Type
Multimode

Certifications And Compliance

Industry Standard(s)
  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity
4

Resources and downloads