HUBBELL
WBP_FSPSC8_PRODIMAGE
WBP_FSPSC8_PRODIMAGE
Discontinued

FSP Adapter Panel, SC Simplex, 8-Port, Phosphor Bronze Sleeves, Loaded with 8 Blue Adapters

Brand:

Bryant

Catalog ID:

FSPSC8

FSP Adapter Panel, SC Simplex, 8-Port, Phosphor Bronze Sleeves, Loaded with 8 Blue Adapters

  • Wide Range of Adapter Types
  • Quick and Easy Snap-in Design
  • Premium Quality and High Performance

Standard Product

Product details

General

Adapter Type

SC Simplex

Application

Interconnect

Catalog Number

FSPSC8

Color

Blue

Enclosure Type

Various

Environmental Conditions

Indoor

EU RoHS Indicator

Yes

Item Type

SC Simplex

Material

Phosphor Bronze

Material - Mounting Hardware

Snap-In

Number Of Ports

8

Performance

  • Optical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ºC to +75 ºC

Repeatability

0.2 dB

Service Life

500 matings

Single/Multimode

MM

Specifications

  • Dimensions - 1.1” W X 5.1” H
  • Finish - Durable black powder coat
  • Material - 16ga cold rolled steel
  • Sleeve Material - Phosphor Bronze

Sub Brand

OptiChannel

Temperature Rating

-40C to +85C

UPC

662620827803

Dimensions

Display Size

5.1" X 1.1"

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.30 dB

Return Loss

26

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity

4

Resources and downloads