WBP_FSPLCQM3Y_PRODIMAGE
WBP_FSPLCQM3Y_PRODIMAGE

Fiber Optic Panel Adapter, 12-Fiber, 3 LC Quad, Zircon Sleeves, Yellow

Brand:

Hubbell Premise Wiring

Catalog ID:

FSPNLCQS3Y

Fiber Optic Panel Adapter, 12-Fiber, 3) LC Quad, Zircon Sleeves, Yellow.

Premium Quality and High Performance Design

Standard Product

Product details

General

Application
Interconnect
Color
Yellow
Environmental Conditions
Indoor
Item Type
LC Quad
Material
Ceramic Zirconium
Material - Mounting Hardware
Snap-In
Number Of Ports
12
Performance
  • Optical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ºC to +75 ºC
Repeatability
0.1 dB SM / 0.2 dB MM
Service Life
500 matings
Single/Multimode
SM/MM
Sub Brand
OptiChannel
Temperature Rating
-40C to +85C
UPC
662620340043

Electrical Ratings

Insertion Loss
0.30 dB
Return Loss
55

Conductor Related

Fiber Size
125 Micron
Fiber Type
Singlemode or Multimode

Certifications And Compliance

Industry Standard(s)
  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity
4