HUBBELL
WBP_FSPSCDM6OR_PRODIMAGE
WBP_FSPSCDM6OR_PRODIMAGE

Fiber Optic Panel Adapter, 12-Fiber, 6 SC Duplex, Zircon Sleeves, Orange

Brand:

Hubbell Premise Wiring

Catalog ID:

FSPNSCDS6OR

Fiber Optic Panel Adapter, 12-Fiber, 6) SC Duplex, Zircon Sleeves, Orange.

Premium Quality and High Performance Design

Standard Product

Product details

General

Adapter Type

SC Duplex

Application

Interconnect

Catalog Number

FSPNSCDS6OR

Color

Orange

Environmental Conditions

Indoor

Item Type

SC Duplex

Material

Ceramic Zirconium

Material - Mounting Hardware

Snap-In

Number Of Ports

6

Performance

  • Optical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ºC to +75 ºC

Repeatability

0.1 dB SM / 0.2 dB MM

Service Life

500 matings

Single/Multimode

SM/MM

Sub Brand

OptiChannel

Temperature Rating

-40C to +85C

UPC

662620340388

Electrical Ratings

Insertion Loss

0.30 dB

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity

4