HUBBELL
Fiber Optic Panel Adapter, 6) LC Quad, Orange
Image of FSPLCQS6OR Fiber Optic Panel Adapter, 6) LC Quad, Orange
Image of FSPLCQS6OR Fiber Optic Panel Adapter, 6) LC Quad, Orange
Discontinued

Fiber Optic Panel Adapter, 6) LC Quad, Orange

Brand: Bryant

Catalog ID: FSPLCQS6OR

Fiber Optic Panel Adapter, 24-Fiber, 6) LC Quad, Phosphor Bronze Sleeves, Orange

Premium Quality and High Performance Design

Standard Product

General

Adapter Type

LC Quad

Application

Interconnect

Catalog Number

FSPLCQS6OR

Color

Orange

Enclosure Type

Various

Environmental Conditions

Indoor

EU RoHS Indicator

Item Type

6) LC Quad

Material

Phosphor Bronze

Material - Mounting Hardware

Snap-In

Number Of Ports

24

Repeatability

0.2 dB

Service Life

500 matings

Single/Multimode

SM/MM

Temperature Rating

-40C to +85C

UPC

662620211541

Dimensions

Display Size

5.1" X 1.1"

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.30 dB

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Fiber Type

Multimode

Certifications And Compliance

Environmental Conditions

Indoor

EU RoHS Indicator

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Adapter Type

LC Quad

Repeatability

0.2 dB

Service Life

500 matings

Single/Multimode

SM/MM

Temperature Rating

-40C to +85C

Configuration

Number Of Ports

24

Logistics

Carton Quantity

4