HUBBELL
Fiber Optic Panel Adapter, ST-Style, 8-Port, Unloaded
Image of FSPNST8X Fiber Optic Panel Adapter, ST-Style, 8-Port, Unloaded

Fiber Optic Panel Adapter, ST-Style, 8-Port, Unloaded

Brand: Hubbell Premise Wiring

Catalog ID: FSPNST8X

FSP Adapter Panel, ST-Style, 8-Port, Unloaded.

  • Wide Range of Adapter Types
  • Quick and Easy Snap-in Design
  • Premium Quality and High Performance

Unloaded ST Panel

General

Adapter Type

ST-Style

Application

Interconnect

Catalog Number

FSPNST8X

Color

Black

Item Type

Material

Ceramic Zirconium

Material - Mounting Hardware

Snap-In

Number Of Ports

8

Performance

  • Optical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ºC to +75 ºC

Repeatability

0.1 dB

Service Life

500 matings

Sub Brand

OptiChannel

Temperature Rating

-40C to +85C

UPC

662620340470

Electrical Ratings

Insertion Loss

0.30 dB

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Adapter Type

ST-Style

Performance

  • Optical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ºC to +75 ºC

Repeatability

0.1 dB

Service Life

500 matings

Temperature Rating

-40C to +85C

Configuration

Number Of Ports

8

Logistics

Carton Quantity

4