HUBBELL
Fiber Optic, Snap Fit, ST, Black, ZirconiaCeramic, Light Almond
Image of SFSTSLA Fiber Optic, Snap Fit, ST, Black, ZirconiaCeramic, Light Almond
Discontinued

Fiber Optic, Snap Fit, ST, Black, ZirconiaCeramic, Light Almond

Brand: Hubbell Premise Wiring

Catalog ID: SFSTSLA

Fiber Optic, Snap Fit, ST, Black, ZirconiaCeramic, Light Almond

  • Snap Fit
  • Lt Almond Housing
  • Standard
  • ST-Style
  • Adapter

Standard Product

General

Application

Data Outlet

Catalog Number

SFSTSLA

Color - Housing

Lt Almond

Item Type

Material

Ceramic

Material - Mounting Hardware

Snap-In, Keystone

Mounting Type

Standard

Repeatability

0.1 dB

Service Life

500 matings

Size

.58" X .76"

Style

ST-Style

Sub Brand

OptiChannel

Temperature Rating

0C to 70C

UPC

662620553009

Dimensions

Size

.58" X .76"

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.75 dB

Certifications And Compliance

Industry Standard(s)

Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-2

Operational

Repeatability

0.1 dB

Service Life

500 matings

Temperature Rating

0C to 70C

Logistics

Carton Quantity

25