WBP_SFMTRJ_PRODIMAGE
WBP_SFMTRJ_PRODIMAGE

Keystone Adapter, MT-RJ Feed, Single Mode/Multi Mode, White

Brand:

Hubbell Premise Wiring

Catalog ID:

SFMTRJW

OptiChannel Keystone Adapter, MT-RJ Feed, Single Mode/Multi Mode, White

  • Snap Fit
  • White Housing
  • Standard
  • MT-RJ
  • White Adapter

Standard Product

Product details

General

Application
Data Outlet
Color
White
Color - Housing
White
Enclosure Type
Various
Environmental Conditions
Indoor
EU RoHS Indicator
Yes
Item Type
MTRJ
Material
Bronze, Phosphor
Material - Mounting Hardware
Snap-In, Keystone
Mounting Type
Standard
OEM Brand Name
Hubbell Premise Wiring
Repeatability
0.1 dB
Service Life
500 matings
Size
.58" X .76"
Style
MT-RJ
Sub Brand
OptiChannel
Temperature Rating
0C to 70C
UPC
662620825908

Dimensions

Display Size
.58" X .76"

Electrical Ratings

Connectivity
Receptacle
Insertion Loss
0.75 dB
Return Loss
26

Conductor Related

Fiber Size
125 Micron

Certifications And Compliance

Industry Standard(s)
Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-12
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
25

Resources and downloads