WBP_FAMTRJK_PRODIMAGE
WBP_FAMTRJK_PRODIMAGE

Keystone Snap Fit, Ivory, Ivory, Ivory, MT-RJ

Brand:

Hubbell Premise Wiring

Catalog ID:

FAMTRJKEI

Fiber Adapter, Snap-Fit, MTJR, Multi Mode, Flush, Electric Ivory

  • Snap Fit
  • Ivory Housing
  • Flush
  • MT-RJ
  • Ivory Adapter

Standard Product

Product details

General

Application
Data Outlet
Color
Ivory
Color - Housing
Ivory
Environmental Conditions
Indoor
EU RoHS Indicator
Yes
Item Type
MT-RJ
Material
Thermoplastic
Material - Mounting Hardware
Snap-In
Mounting Type
Flush
OEM Brand Name
Hubbell Premise Wiring
Repeatability
0.1 dB
Service Life
500 matings
Size
0.58" X 0.76"
Style
MT-RJ
Sub Brand
OptiChannel
Temperature Rating
0C to 70C
UPC
662620849843

Dimensions

Display Size
0.58" X 0.76"

Electrical Ratings

Connectivity
Receptacle
Insertion Loss
0.75 dB
Return Loss
26

Conductor Related

Fiber Size
125 Micron

Certifications And Compliance

Industry Standard(s)
Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-12

Logistics

Carton Quantity
25

Resources and downloads