HUBBELL
WBP_SFFMTPBEEI_PRODIMAGE
WBP_SFFMTPBEEI_PRODIMAGE

Keystone Snap Fit, Snap-Fit, Flush, MTP-Simplex, Beige, Electric Ivory Housing

Brand:

Hubbell Premise Wiring

Catalog ID:

SFFMTPBEEI

Fiber Optic Connectors, Snap-Fit,Flush, MTP-Simplex, Beige, Electric Ivory Housing

  • Snap Fit
  • Gray Housing
  • Flush
  • MPO
  • Beige Adapter

Standard Product

Product details

General

Application

Data Outlet

Catalog Number

SFFMTPBEEI

Color

Beige

Color - Housing

Gray

Environmental Conditions

Indoor

Item Type

MPO

Material

Thermoplastic

Material - Mounting Hardware

Snap-In

Mounting Type

Flush

Repeatability

0.1 dB

Service Life

500 matings

Size

.58" X .76"

Style

MPO

Sub Brand

OptiChannel

Temperature Rating

0C to 70C

UPC

662620303376

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.75 dB

Certifications And Compliance

Industry Standard(s)

Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-5

Logistics

Carton Quantity

25

Resources and downloads