HUBBELL
Image of SFFMTPBEG Keystone Snap Fit, Snap-Fit, Flush, MTP-Simplex, Beige, Gray Housing

Keystone Snap Fit, Snap-Fit, Flush, MTP-Simplex, Beige, Gray Housing

Brand: Hubbell Premise Wiring

Catalog ID: SFFMTPBEG

Fiber Optic Connectors, Snap-Fit,Flush, MTP-Simplex, Beige, Gray Housing.

  • Snap Fit
  • Ivory Housing
  • Flush
  • MPO
  • Beige Adapter

Standard Product

General

Application

Data Outlet

Catalog Number

SFFMTPBEG

Color

Beige

Color - Housing

Ivory

Item Type

Material

Thermoplastic

Material - Mounting Hardware

Snap-In

Mounting Type

Flush

Repeatability

0.1 dB

Service Life

500 matings

Size

.58" X .76"

Style

MPO

Sub Brand

OptiChannel

Temperature Rating

0C to 70C

UPC

662620303369

Dimensions

Size

.58" X .76"

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.75 dB

Certifications And Compliance

Industry Standard(s)

Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-5

Operational

Repeatability

0.1 dB

Service Life

500 matings

Temperature Rating

0C to 70C

Logistics

Carton Quantity

25