

Brand: Hubbell Premise Wiring
Catalog ID: SFSCSORG
Standard Product
Application
Data Outlet
Catalog Number
SFSCSORG
Color
Orange
Color - Housing
Gray
Environmental Conditions
Indoor
Item Type
SC Simplex
Material
Ceramic
Material - Mounting Hardware
Snap-In, Keystone
Mounting Type
Repeatability
0.1 dB
Service Life
500 matings
Size
.58" X .76"
Style
SC Simplex
Sub Brand
OptiChannel
Temperature Rating
0C to 70C
UPC
662620302638
Size
.58" X .76"
Connectivity
Receptacle
Insertion Loss
0.75 dB
Environmental Conditions
Indoor
Industry Standard(s)
Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-3
Repeatability
0.1 dB
Service Life
500 matings
Temperature Rating
0C to 70C
Carton Quantity
25