HUBBELL
WBP_OFPCRKS_PRODIMAGE
WBP_OFPCRKS_PRODIMAGE
Discontinued

Fiber Hardware, Crimp Rings, Multi Mode Boots, Multi Mode, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

OFPCRKM

Fiber Hardware, Crimp Rings, Multi Mode Boots, Multi Mode, Black

  • Rugged Crimp Strain Relief
  • Compatible with Heat Cure Epoxy
  • 900 micron and 3.0mm Cable Applications

25 Pack

Product details

General

Boot Type

PVC

Catalog Number

OFPCRKM

Color

EU RoHS Indicator

Yes

Insulation

PVC

Item Type

2-Click

Material

Glass Fiber

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

OEM Brand Name

Hubbell Premise Wiring

Performance

  • Electrical - Insertion loss - 0.5dB typical, 0.75dB max
  • Electrical - Multimode return loss - 20dB minimum
  • Electrical - Singlemode return loss - 26dB minimum
  • Environmental - Operating temperature - 0 ºC to +75 ºC
  • Mechanical - Mating durability - 500 cycles, <
  • 0.75dB

Plug Type

LC Connector

Specifications

  • Connector body - Nickel plated brass
  • Crimp insert - Nickel plated brass with polymer core
  • Ferrule Material - Zirconia Ceramic
  • Strain relief boot - UL-V0 rated polymer

Style

Rings/Boots

Temperature Rating

Per TIA

UPC

662620839981

Electrical Ratings

Connectivity

Black

Conductor Related

Wire Type

Multimode

Certifications And Compliance

Industry Standard(s)

  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity

25

Resources and downloads

Specifications