HUBBELL
Tools, Fiber Optic, Termination Kit, Anaerobic, Epoxy Type
Image of OFTK05 Tools, Fiber Optic, Termination Kit, Anaerobic, Epoxy Type
Discontinued

Tools, Fiber Optic, Termination Kit, Anaerobic, Epoxy Type

Brand: Hubbell Premise Wiring

Catalog ID: OFTK05

Tools, Fiber Optic, Termination Kit, Anaerobic, Epoxy Type

  • Debris bottle for fiber safety
  • Reversible blade carbide scribe

Epoxy/Anaerobic Termination

General

Application

Field Termination

Catalog Number

OFTK05

EU RoHS Indicator

Yes

Item Type

Material

Various

OEM Brand Name

Hubbell Premise Wiring

Style

Terminaiton Kits

UPC

662620215600

Certifications And Compliance

EU RoHS Indicator

Yes