HUBBELL
BIBS2/010FXMT, Mount, Flex, 10-Cond. Clear Ins. MultiTap
Image of BIBS2/010FXMT BIBS2/010FXMT, Mount, Flex, 10-Cond. Clear Ins. MultiTap

BIBS2/010FXMT, Mount, Flex, 10-Cond. Clear Ins. MultiTap

Brand: Burndy

Catalog ID: BIBS2/010FXMT

Clear Plastisol Covered Single Sided Entry, Mountable, 10 Ports, #14-2/0 Class B&C, #14-1 Class G,H,I,K, DLO. Al/Cu Rated. Oxide inhibitor is pre-installed.

  • Clear Plastisol covered AL6061-T6 aluminum body saves times and lowers installation costs and eliminates taping
  • Clear plastisol allows visual confirmation that conductor is properly inserted
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces number of connectors necessary to carry in inventory
  • Suitable for Code and Flex Conductor
  • Color-coordinated conductor port caps display wire range and classes of conductor accepted
  • Screw port caps show installation torque information for easy reference

General

Catalog Number

BIBS2/010FXMT

Color Code

Black

Connector Type

Multi Tap

Insulation

Y

Material

Aluminum

Number Of Ports

10

Physical Attribute - Number of Screws

12

Plated

Y

Plating Type

Tin

Temperature Rating

-40° C to 135 °C

Trade Name

UNITAP™

UPC

621945440272

UPC 14 Digit GTIN

00621945440272

Dimensions

Dimension - Height mm

0 mm

Dimension - Length Overall inch

7.986 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Amperage Rating

175 A

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size Range

1 AWG - 14 AWG

Conductor Size

14-2/0 AWG

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

-40° C to 135 °C

Configuration

Connector Type

Multi Tap

Number Of Ports

10

Physical Attribute - Number of Screws

12

Logistics

Minimum Pack Quantity

5